You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
Aceptar
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
4590706
Turck
Sensors
inductive20sensors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{turck/sensors/inductive20sensors/4590706.prj},{NB=4590706},{BMENB=4590706},{DF=16.700},{LG=45},{MUT=2},{LWT=0},{SCH=0},{LSA=5},{DSA=16.700},{LED=1},{EKT=2},{DK=5.200},{LF=0},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/f0/cc/4590706.png},{MASSZEICHNUNG=../../../_pool_/f0/cc/4590706.png},{DESCSHORT=Inductive Sensor, With Increased Switching Distance},{DESCLONG=Inductive Sensor, With Increased Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 8 mm, Flush, Cable length 7 m, Threaded barrel, M18 x 1, Chrome-plated brass, Large sensing range, DC 4-wire, 10…30 VDC, Changeover contact, PNP output, Cable connection},{EAN=4047101248647},{MANUNAME=Turck},{MANUTYPEDESC=BI8-M18-VP6X 7M},{THR=Gewinderohr},{DGL=M18 x 1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Turck
Description
4590706 - Inductive Sensor, With Increased Switching Distance
Bill of material
4590706
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
4590706
DESCSHORT
Short Description
Inductive Sensor, With Increased Switching Distance
DESCLONG
Long Description
Inductive Sensor, With Increased Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 8 mm, Flush, Cable length 7 m, Threaded barrel, M18 x 1, Chrome-plated brass, Large sensing range, DC 4-wire, 10…30 VDC, Changeover contact, PNP output, Cable connection
EAN
4047101248647
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI8-M18-VP6X 7M
DF
Diameter of front cap
16.700
mm
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
45
mm
DGL
Design
M18 x 1
HNT
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M18x1
MUT
Number of housing nuts
2
LWT
Type of lock washers
0
SCH
Number of lock washers
0
ANS
CAD parameter 8
Kabel
LSA
Length of connector adapter
5
mm
DSA
Diameter of connector adapter
16.700
mm
LED
Number of LED holes
1
EKT
Type of end cap
2
DK
External Diameter of the Cable
5.200
mm
LF
Length of front cap
0
mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink