??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
4600610 - Inductive Sensor
Bill of material
4600610
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
4600610
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 4 mm, Non-flush, Cable length 2 m, Threaded barrel, M8 x 1, Stainless steel, 1.4427 SO, Factor 1 for all metals, Protection class IP68, Resistant to magnetic fields, Extended temperature range, High switching frequency, DC 3-wire, 10…30 VDC, NO contact, NPN output, Cable connection
EAN
4047101151268
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI4U-EG08-AN6X
DF
Diameter of front cap
6.400 mm
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
35 mm
DGL
Design
M8 x 1
HNT
CAD parameter 7 (copy of SM housing_nut_type)
DIN439B M8x1
MUT
Number of housing nuts
2
LWT
Type of lock washers
DIN6798A M8a
SCH
Number of lock washers
2
ANS
CAD parameter 8
Kabel
LED
Number of LED holes
1
EKT
Type of end cap
5
DK
External Diameter of the Cable
4 mm
LF
Length of front cap
5.400 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink