??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
4602112 - Inductive Sensor
Bill of material
4602112
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
4602112
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 1 mm, Flush, Cable length 2 m, Smooth barrel, Ø 4 mm, Stainless steel, 1.4427 SO, Factor 1 for all metals, Resistant to magnetic fields, Large switching distance, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101339543
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI1U-EH04-AP6X
DF
Diameter of front cap
3.600 mm
THR
CAD parameter 6 (copy of SM construction)
Glattrohr
LG
Thread length
30.200 mm
DGL
Design
4 mm
ANS
CAD parameter 8
Kabel
LED
Number of LED holes
1
EKT
Type of end cap
8
DK
External Diameter of the Cable
3 mm
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink