You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
Поддерживаемые языки каталога:
Deutsch
English
English (United States)
Информация о печати качества
Каталог: Turck
Создано: 27.11.2023
Особые характеристики каталога:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
4607006
Turck
Sensors
Inductive Sensors
Powered by
Загрузка CAD-моделей
Создать CAD
Создайте техническое описание в формате PDF
Предварительные просмотры
3D
2D
Выбор CAD модели
{turck/sensors/inductive20sensors/4607006.prj},{NB=4607006},{BMENB=4607006},{DF=10.700},{LG=45},{MUT=2},{SCH=2},{LSA=5},{DSA=10.800},{LED=1},{EKT=1},{DK=5.200},{LF=0},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/d1/7b/4607006.png},{MASSZEICHNUNG=../../../_pool_/d1/7b/4607006.png},{DESCSHORT=Inductive Sensor, With Increased Switching Distance},{DESCLONG=Inductive Sensor, With Increased Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 4 mm, Flush, Cable length 2 m, M12 × 1 threaded barrel, Chrome-plated brass, Large sensing range, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection},{EAN=4047101098648},{MANUNAME=Turck},{MANUTYPEDESC=BI4-M12-AP6X},{THR=Gewinderohr},{DGL=M12 x 1},{HNT=DIN936 M12x1}
Пожалуйста, выберите желаемый продукт согласно техническим критериям. Атрибуты для выбора выделены значком таблицы. Выбор можно переустановить щелчком по значку таблицы или по значению.
Доступные продукты: 1
HELP_VARIABLE
Company
Turck
Description
4607006 - Inductive Sensor, With Increased Switching Distance
Bill of material
4607006
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
4607006
DESCSHORT
Short Description
Inductive Sensor, With Increased Switching Distance
DESCLONG
Long Description
Inductive Sensor, With Increased Switching Distance, Operating voltage 10…30 VDC, Rated switching distance 4 mm, Flush, Cable length 2 m, M12 × 1 threaded barrel, Chrome-plated brass, Large sensing range, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101098648
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI4-M12-AP6X
DF
Diameter of front cap
10.700
mm
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
45
mm
DGL
Design
M12 x 1
HNT
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M12x1
MUT
Number of housing nuts
2
LWT
Type of lock washers
DIN6797 J13
SCH
Number of lock washers
2
ANS
CAD parameter 8
Kabel
LSA
Length of connector adapter
5
mm
DSA
Diameter of connector adapter
10.800
mm
LED
Number of LED holes
1
EKT
Type of end cap
1
DK
External Diameter of the Cable
5.200
mm
LF
Length of front cap
0
mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink