??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4617210 - Inductive Sensor, With Increased Temperature Range
Bill of material
4617210
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
4617210
DESCSHORT
Short Description
Inductive Sensor, With Increased Temperature Range
DESCLONG
Long Description
Inductive Sensor, With Increased Temperature Range, Operating voltage 10…30 VDC, Rated switching distance 15 mm, Non-flush, Cable length 2 m, M30 × 1.5 threaded tube, Chrome-plated brass, Temperatures up to +120 °C, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101170825
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI15-M30-AP6X/S120
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink