??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
46201 - Magnetic Field Sensor, For Pneumatic Cylinders
Bill of material
46201
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
46201
DESCSHORT
Short Description
Magnetic Field Sensor, For Pneumatic Cylinders
DESCLONG
Long Description
Magnetic Field Sensor, For Pneumatic Cylinders, Operating voltage 10…30 VDC, Cable length 2 m, Rectangular, height 17 mm, Metal, GD-Zn, Magnetic-inductive sensor, DC 3‐wire, 10…30 VDC, NO contact, NPN output, Cable connection
EAN
4047101156072
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BIM-IKT-AN6X
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink