??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4621310 - Magnetic Field Sensor, Magnetic-inductive Proximity Sensor
Bill of material
4621310
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
4621310
DESCSHORT
Short Description
Magnetic Field Sensor, Magnetic-inductive Proximity Sensor
DESCLONG
Long Description
Magnetic Field Sensor, Magnetic-inductive Proximity Sensor, Operating voltage 10…30 VDC, Rated switching distance 78 mm, Cable length 2 m, M8 × 1 threaded barrel, Stainless steel, 1.4427 SO, Rated operating distance 78 mm with DMR31-15-5 magnet, DC 3‐wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101156249
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BIM-EG08-AP6X
DF
Diameter of front cap
6.400 mm
THR
CAD parameter 6 (copy of SM construction)
Quader
LG
Thread length
40 mm
DGL
Design
M8 x 1
HNT
CAD parameter 7 (copy of SM housing_nut_type)
DIN439B M8x1
MUT
Number of housing nuts
2
LWT
Type of lock washers
DIN6798A M8a
SCH
Number of lock washers
2
ANS
CAD parameter 8
Kabel
LED
Number of LED holes
1
EKT
Type of end cap
5
DK
External Diameter of the Cable
4 mm
LF
Length of front cap
0.400 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink