??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4625020 - Magnetic Field Sensor, Magnetic-inductive Proximity Sensor
Bill of material
4625020
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
4625020
DESCSHORT
Short Description
Magnetic Field Sensor, Magnetic-inductive Proximity Sensor
DESCLONG
Long Description
Magnetic Field Sensor, Magnetic-inductive Proximity Sensor, Operating voltage 10…30 VDC, Rectangular, height 16 mm, Active face in front, Plastic, PA12‐GF30, Increased sensitivity, DC 3‐wire, 10…30 VDC, NO contact, PNP output, Male connector, M8 x 1
EAN
4047101157888
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BIM-PST-AP6X-V1131/S235
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink