??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
463901 - SPKVSN 300/60H7
Bill of material
463901
SPKVSN_300_60H7
SPKVSN 300/60H7
MANUID
Article number of the manufacturer
463901
DESCSHORT
Short description
SPKVSN 300/60H7
EAN
4047526105808
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
3
RADBREITE
Wheel width
90 mm
LAUFBREITE
Running width
72 mm
LAGER
hub keyway
TRAGF4KMH
Load capacity at 4 km/h
7000 kg
WEIGHT
Unit weight (kg)
49.620 kg
MATERIALLAUFB
Tread material
metal
MATERIALRADK
Wheel centre material
heat-treatable steel
PRODUKTTYP
Product type
drive wheel
FARBELAUFB
Colour tread
silver
TEMPMAX
Temperature resistance max (°C)
600 °C
TEMPMIN
Temperature resistance min (°C)
-100 °C
HARDNESS
Tread and tyre hardness
190–230 HB
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ELEKTRISCHLEIT
electrically conductive
yes
KONTAKTVERF
non-staining
yes
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no