??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Molex
Description
46436
Bill of material
464369002
PN
Part Number
DESC
Description
CIRCUITS
Circuits
2
CURRENT
Maximum Current
2.5, 55.0 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
1
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface