??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Molex
Description
46562
Bill of material
465629001
PN
Part Number
465629001
DESC
Description
EXTreme Ten60Power Vertical Receptacle Assembly, 1 Power Circuit
CIRCUITS
Circuits
1
CURRENT
Maximum Current
2.5, 55.0 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TERMINATION
Termination Interface
Through Hole - Compliant Pin