??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4675021 - Magnetic Field Sensor, Magnetic-inductive Proximity Sensor
Bill of material
4675021
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
4675021
DESCSHORT
Short Description
Magnetic Field Sensor, Magnetic-inductive Proximity Sensor
DESCLONG
Long Description
Magnetic Field Sensor, Magnetic-inductive Proximity Sensor, Operating voltage 10…30 VDC, Cable length 2 m, Rectangular, height 15mm, Concentric active face, Plastic, PA12-GF30, Increased sensitivity, DC 3‐wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101103656
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BIM-AKT-AP6X/S235
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink