??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4685401 - Magnetic Field Sensor, for pneumatic cylinders (magnetic-field immune)
Bill of material
4685401
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
4685401
DESCSHORT
Short Description
Magnetic Field Sensor, for pneumatic cylinders (magnetic-field immune)
DESCLONG
Long Description
Magnetic Field Sensor, for pneumatic cylinders (magnetic-field immune), Operating voltage 10…30 VDC, Plastic, PA12-GF30, Magnetic-inductive sensor, Weld resistant to AC fields of 50…60 Hz, DC 3-wire, 10…30 VDC, NO contact, PNP output, Male connector, M12 x 1
EAN
4047101104394
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BIM-NST-AP6X-H1141/S34
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink