??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4685600 - Magnetic Field Sensor, For Pneumatic Cylinders
Bill of material
4685600
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
4685600
DESCSHORT
Short Description
Magnetic Field Sensor, For Pneumatic Cylinders
DESCLONG
Long Description
Magnetic Field Sensor, For Pneumatic Cylinders, Operating voltage 10…30 VDC, Cable length 2 m, Plastic, PA12-GF30, Magnetic-inductive sensor, DC 3‐wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101104547
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BIM-NST-AP6X
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink