??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Turck
Description
4685729 - Magnetic Field Sensor, For Pneumatic Cylinders
Bill of material
4685729
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
4685729
DESCSHORT
Short Description
Magnetic Field Sensor, For Pneumatic Cylinders
DESCLONG
Long Description
Magnetic Field Sensor, For Pneumatic Cylinders, Operating voltage 10…30 VDC, Cable length 2 m, For T-groove cylinders without mounting accessories, Optional accessories for mounting on other cylinder designs, One-hand mounting possible, Stable mounting, Magneto-resistive sensor, Long overtravel, For large cylinders, DC 3‐wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101195392
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BIM-UNT-AP6X/S1139
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink