??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
4685765 - Magnetic Field Sensor, For Pneumatic Cylinders
Bill of material
4685765
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
4685765
DESCSHORT
Short Description
Magnetic Field Sensor, For Pneumatic Cylinders
DESCLONG
Long Description
Magnetic Field Sensor, For Pneumatic Cylinders, Cable length 0.3 m, For T-groove cylinders without mounting accessories, Optional accessories for mounting on other cylinder designs, One-hand mounting possible, Stable mounting, Magneto-resistive sensor, Long overtravel, For large cylinders, DC 2-wire, nom. 8.2 VDC, Output acc. to DIN EN 60947-5-6 (NAMUR), Output with binary signal, NO contact, Pigtail with M12 × 1 connector, ATEX category II 1 G, Ex Zone 0, ATEX category II 1 D, Ex Zone 20
EAN
4047101195699
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BIM-UNT-AY1X-0.3-RS4.21/S1139
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink