??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
4685767 - Magnetic Field Sensor, For Pneumatic Cylinders
Bill of material
4685767
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
4685767
DESCSHORT
Short Description
Magnetic Field Sensor, For Pneumatic Cylinders
DESCLONG
Long Description
Magnetic Field Sensor, For Pneumatic Cylinders, Operating voltage 10…55 VDC, Cable length 7 m, For T-groove cylinders without mounting accessories, Optional accessories for mounting on other cylinder designs, One-hand mounting possible, Stable mounting, Magneto-resistive sensor, Long overtravel, For large cylinders, Irradiation-crosslinked TPU cable for applications in welding areas, DC 2‐wire, 10…55 VDC, Polarized version, NO contact, Cable connection
EAN
4047101195712
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BIM-UNT-AG41X/S1139/S1160 7M
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink