目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
4685800
Turck
Sensors
magnetic20field20sensors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{turck/sensors/magnetic20field20sensors/4685800.prj},{NB=4685800},{BMENB=4685800},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/d6/5f/4685800.png},{MASSZEICHNUNG=../../../_pool_/d6/5f/4685800.png},{DESCSHORT=Magnetic Field Sensor, For Pneumatic Cylinders},{DESCLONG=Magnetic Field Sensor, For Pneumatic Cylinders, Operating voltage 10…30 VDC, Plastic, PA12-GF30, Magnetic-inductive sensor, DC 3‐wire, 10…30 VDC, NO contact, PNP output, Male connector, M8 x 1},{EAN=4047101000412},{MANUNAME=Turck},{MANUTYPEDESC=BIM-NST-AP6X-V1131},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/4685800},{DEEPLINK_DEU=https://www.turck.de/de/product/4685800}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Turck
Description
4685800 - Magnetic Field Sensor, For Pneumatic Cylinders
Bill of material
4685800
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
4685800
DESCSHORT
Short Description
Magnetic Field Sensor, For Pneumatic Cylinders
DESCLONG
Long Description
Magnetic Field Sensor, For Pneumatic Cylinders, Operating voltage 10…30 VDC, Plastic, PA12-GF30, Magnetic-inductive sensor, DC 3‐wire, 10…30 VDC, NO contact, PNP output, Male connector, M8 x 1
EAN
4047101000412
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BIM-NST-AP6X-V1131
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink