??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
Rollenbau
Description
475 M8/M10/M12 P - Swivel castor
Bill of material
475 M8 50 P
ORDERNO
Article-number
WDAB
Wheel-Ø A x width B
50x18 mm
LC
Load capacity
40 kg
H
Overall height H
68 mm
TH
Thread
mm
SR
Swivel radius
51 mm
WB
Wheel bearing
Nylon plain bearing