??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Rollenbau
Description
475 P - Swivel castor
Bill of material
475 10x34 50 P
ORDERNO
Article-number
WDAB
Wheel-Ø A x width B
50x18 mm
LC
Load capacity
40 kg
H
Overall height H
68 mm
BOLT
Bolt
mm
SR
Swivel radius
51 mm
WB
Wheel bearing
Nylon plain bearing