??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Rollenbau
Description
476 M8/M10/M12 P - Swivel castor with wheel brake
Bill of material
476 M8 50 P
ORDERNO
Article-number
WDAB
Wheel-Ø A x width B
50x18 mm
LC
Load capacity
40 kg
H
Overall height H
68 mm
TH
Thread
mm
SR
Swivel radius
70 mm
WB
Wheel bearing
Nylon plain bearing