??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
POWER JACKS
Description
48/60 Jaw Coupling - Spacer Coupling Drive Shaft
Bill of material
JCC-48AA19-48AA19-W
PCODE
Order number
JCC-48AA19-48AA19-W
FSC
Flexible Spacer Coupling
Flexible JawCoupling
CT
Coupling Type
C Series
H1S
Hub 1 Size
H1MT
Hub 1 Material Type
H1B
Hub 1 Bore
mm
H2S
Hub 2 Size
H2MT
Hub 2 Material Type
H2B
Hub 2 Bore
mm
FET
Flexible Element Type
A
Dimension A
105 mm
C
Dimension C
85 mm
C1
Dimension C1
103 mm
L
Dimension L
140 mm
L1
Dimension L1
56 mm
L2
Dimension L2
56 mm
E
Dimension E
28 mm
S
Dimension S
3.5 mm
B
Dimension B
21 mm
G
Dimension G
45 mm
F
Dimension F
51 mm
G1
Thread
M8
H1
Dimension H1
20 mm