??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
480142-2
Bill of material
480142-2
PN
Part Number
480142-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
480142-2
TEINTERNALDESCRIPTION
TE Internal Description
HSG AMP LEAF 22 POS
CONNECTORPRODUCTTYPE
Connector Product Type
Housing
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
NUMBEROFDUALPOSITIONS
Number of Dual Positions
22
NUMBEROFPOSITIONS
Number of Positions
22
NUMBEROFROWS
Number of Rows
22
OPERATINGVOLTAGEVAC
Operating Voltage
250 VAC
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
CONTACTTYPE
Contact Type
Socket
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
5 A
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Mounting Ears
PANELMOUNTFEATURE
Panel Mount Feature
Without
STRAINRELIEF
Strain Relief
Without
HOUSINGMATERIAL
Housing Material
Diallyl Phthalate
CENTERLINEPITCH
Centerline
3.96 mm [ .156 in ] Pitch
HOUSINGCOLOR
Housing Color
Black
HOUSINGENTRYCONFIGURATION
Housing Entry Configuration
Both Ends Closed
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.4 - 1.78 mm [ .055 - .07 in ] Recommended
CONNECTORHEIGHT
Connector Height
8.89 mm [ .35 in ]
CONNECTORLENGTH
Connector Length
108.737 mm [ 4.281 in ]
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-55 - 105 C
GLOWWIRERATING
Glow Wire Rating
Standard Part - Not Glow Wire
PACKAGINGMETHOD
Packaging Method
Box
PACKAGINGQUANTITY
Packaging Quantity
250
COMMENT
Comment
Housing per MIL-M-14F.