??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
IMI Norgren
Description
480213 - Folded Copper Washer
Bill of material
48021303
CNSORDERNO
Order number
A
Diameter
mm
TH
BSP thread
D
Length
1.8 mm
K
Diameter
mm
CNSMASSEXACT
Weight
0 g
CNSDENSITY
Density
8470 kg/m^3
CNSVOLUMEEXACT
Volume
cm^3
INFO
Datasheet
Product Datasheet (PDF)