??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
48204
Bill of material
482040001
PN
Part Number
482040001
DESC
Description
Universal Serial Bus (USB) Shielded I/O Receptacle, Type A Upright Right-Angle, Reverse Mount, Solder Tail Length 2.90mm, 3.70mm Beveled Metal Pins, PCB Thickness 1.60mm, 0.76µm Gold (Au) Plating, Lead-Free
CIRCUITS
Circuits
4
CURRENT
Maximum Current
1.5 A
ORIENTATION
Orientation
Upright
TI
Termination Interface - Style
Through Hole