??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Molex
Description
48391
Bill of material
483910003
PN
Part Number
483910003
DESC
Description
Universal Serial Bus (USB 3.0) I/O Receptacle, Right-Angle, Type A, High-Temperature Blue Nylon, 15µ' Gold (Au) Plating, Contact Height 6.09mm
CIRCUITS
Circuits
9
CURRENT
Maximum Current
1.8 A
ORIENTATION
Orientation
Right Angle
TI
Termination Interface - Style
Through Hole