??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
48393
Bill of material
483930003
PN
Part Number
483930003
DESC
Description
Universal Serial Bus (USB 3.0) I/O Receptacle, Right-Angle, Type A, High-Temperature Blue Nylon, 15µ' Gold (Au) Plating, Contact Height 4.00mm
CIRCUITS
Circuits
9
CURRENT
Maximum Current
1.8 A
ORIENTATION
Orientation
Right Angle
TI
Termination Interface - Style
Through Hole