目錄: Posital
Created: 11.10.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Posital
UCD-SHC1B-1416-4A7S-PRL
Posital
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{posital/1245.prj},{NB=UCD-SHC1B-1416-4A7S-PRL},{SUPPLIERPID=UCD-SHC1B-1416-4A7S-PRL},{PRODUKTABBILDUNG=picture-9x-3-crx-lx-nnn.jpg},{MECHANICAL_CONNECTION=OD 63.5 mm (2.5\") / Solid Shaft Square / Shaft Flat / OD 9.52 mm (3/8\")},{ELECTRICAL_CONNECTION=Connector#Radial M23},{PROTECTION_CLASS=IP66/IP67},{HOUSING_MATERIAL=Steel / Aluminum},{WEBSEITE=Webseite},{PRODUKTDATENBLATT=Produktdatenblatt},{FL=f4a7s},{H=h0048},{PRODUKTDATENBLATT_ENG=https://www.posital.com/en/products/absolute-encoders/absolute-encoder-finder/UCD-SHC1B-1416-4A7S-PRL/146134101/detail.php?sl&saveAsPdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 209
HELP_VARIABLE
Company
Posital
Description
4A7S-PRL
Bill of material
UCD-SHC1B-1416-4A7S-PRL
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
UCD-SHC1B-1416-4A7S-PRL
UCD-SHC1B-1416-4A7S-PRL
MECHANICAL_CONNECTION
OD 63.5 mm (2.5") / Solid Shaft Square / Shaft Flat / OD 9.52 mm (3/8")
ELECTRICAL_CONNECTION
Connector#Radial M23
PROTECTION_CLASS
IP66/IP67
HOUSING_MATERIAL
Steel / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet