??
Catalog navigation
Download CAD models
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Amphenol RF
Description
4FA1-NGSJ-C01W0
Bill of material
4FA1-NGSJ-C01W0
PN
Part Number
4FA1-NGSJ-C01W0
DESC
Description
RF Connector FAKRA GEN 4 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm With Clip G Key Code
BF
Body Finish
Nickel
BM
Body Material
Phosphor Bronze
CG
Cable Group
B
CT
Cable Type
RG-174,RG-188,RG-316,Times LMR-100A,Belden 7805A,Belden 8216,Belden 83269,Belden 83284,Belden 84316
IMPEDANCE
Impedance
50
IM
Insulator Material
PBT
IPR
IP Rating
Not Rated
GENDER
Gender
Jack
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
3
TMAX
Temp Max
85
TMIN
Temp Min
-40
NM
Non-Magnetic
No
TD
Thread Direction
Standard
CF
Contact Finish
Gold
CMAT
Contact Material
Phosphor Bronze
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Push-on
MC
Mating Cycles
100
TS
Termination Style
Cable - Crimp
FAKRAG
FAKRA Generation
4
FAKRAK
FAKRA Keycode
G - Blue Grey
SC
Size Category
Subminiature