??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5-1393644-9
Bill of material
5-1393644-9
PN
Part Number
5-1393644-9
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
5-1393644-9
TEINTERNALDESCRIPTION
TE Internal Description
V42254B1200B320=PC612 MESSERLE
ALIAS
Alias #
V42254B1200B320
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
CONNECTORSYSTEM
Connector System
Board-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
DINSIZE
DIN Size
Standard
DINLEVEL
DIN Level
II
NUMBEROFPOSITIONS
Number of Positions
32
NUMBEROFROWS
Number of Rows
2
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
NUMBEROFCOLUMNS
Number of Columns
16
ROWSLOADED
Rows Loaded
A, B, C
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
48
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin-Lead
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold or Palladium Nickel or Performance Based
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.76 um [ 29.92 uin ]
CONTACTUNDERPLATINGMATERIALTHICKNESS
Contact Underplating Material Thickness
1.27 um [ 50 uin ]
CONTACTTYPE
Contact Type
Pin
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
PCB Contact Termination Area Plating Material Thickness
2.54 um [ 100 uin ]
CONTACTMATINGAREALENGTH
Contact Mating Area Length
4.93 mm [ .194 in ]
CONTACTLAYOUT
Contact Layout
Inline
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
3 mm [ .118 in ]
PANELMOUNTFEATURE
Panel Mount Feature
Without
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
MATINGALIGNMENT
Mating Alignment
With
MATINGRETENTION
Mating Retention
Without
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
HOUSINGMATERIAL
Housing Material
Polyester - GF
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ] Pitch
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.57 - 2.36 mm [ .062 - .093 in ] Recommended
CONNECTORWIDTH
Connector Width
8.05 mm [ .317 in ]
CONNECTORHEIGHT
Connector Height
11.51 mm [ .453 in ]
ROWTOROWSPACING
Row-to-Row Spacing
2.54 mm [ .1 in ]
CONNECTORLENGTH
Connector Length
53.34 mm [ 2.1 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
SHIELDED
Shielded
No
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
CSAFILENUMBER
CSA File Number
LR 7189
ULFILENUMBER
UL File Number
E28476
CSACERTIFIED
CSA Certified
Yes
ULRATING
UL Rating
Recognized
PACKAGINGMETHOD
Packaging Method
Box & Tray, Tray