??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5-1634516-1
Bill of material
5-1634516-1
PN
Part Number
5-1634516-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
5-1634516-1
TEINTERNALDESCRIPTION
TE Internal Description
BNC RM BHJ Hex 50Ohm Nickel Pltd RG58CU
RFINTERFACE
RF Interface
BNC
RFCONNECTORSTYLE
RF Connector Style
Jack
COMPATIBLEWITHRFCABLETYPE
Compatible with RF Cable Type
Belden 9907, KX 15, RG 141A, RG 58C, URM 43, URM 76
CONNECTORSYSTEM
Connector System
Cable-to-Panel
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
CONNECTORSEALTYPE
Connector Seal Type
Gasket
NUMBEROFPOSITIONS
Number of Positions
1
NUMBEROFCOAXIALCONTACTS
Number of Coaxial Contacts
1
IMPEDANCEOHM
Impedance
50 Ohm
CABLECONNECTORORIENTATION
Cable Connector Orientation
Straight
BODYMATERIAL
Body Material
Zinc
BODYMATERIALFINISH
Body Material Finish
Plated
BODYPLATINGMATERIAL
Body Plating Material
Nickel
BODYSHAPE
Body Shape
Hexagonal
BODYINSULATION
Body Insulation
With
CRIMPTYPE
Crimp Type
Hex
RFCONNECTORCENTERCONTACTPLATINGMATERIAL
RF Connector Center Contact Plating Material
Gold
RFCONNECTORCENTERCONTACTMATERIAL
RF Connector Center Contact Material
Brass
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Hex Nut
PCBMOUNTRETENTION
PCB Mount Retention
Without
RFCONNECTORCOUPLINGMECHANISM
RF Connector Coupling Mechanism
Bayonet
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
RFCONTACTCAPTIVATIONMETHOD
RF Contact Captivation Method
Mechanical
DETENT
Detent
With
RFCONNECTORMATEDOUTERDIAMETERAPPROXIMATE
RF Connector Mated Outer Diameter
14.529 mm [ .572 in ] Approximate
PANELTHICKNESSRECOMMENDED
Panel Thickness
2 - 5 mm [ .078 - .197 in ] Recommended
PANELCUTOUT
Panel Cutout
12 x 12.9mm D-Shape
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
OPERATINGFREQUENCYGHZ
Operating Frequency
4 GHz
PACKAGINGMETHOD
Packaging Method
Single Pack
DIELECTRICMATERIAL
Dielectric Material
Polyphthalamide
ADDITIONALFEATURES
Additional Features
Hardware Included
GRADE
Grade
Commercial