??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5-2057460-8
Bill of material
5-2057460-8
PN
Part Number
5-2057460-8
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
5-2057460-8
TEINTERNALDESCRIPTION
TE Internal Description
SM,HD,ST,056,000,06,SN,N,08
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
CONNECTORSYSTEM
Connector System
Board-to-Board
HEADERTYPE
Header Type
Header Only
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
8
STACKABLE
Stackable
Yes
NUMBEROFLOADEDPOSITIONS
Number of Loaded Positions
184
NUMBEROFPAIRS
Number of Pairs
56
NUMBEROFPOWERPOSITIONS
Number of Power Positions
6
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFPOSITIONS
Number of Positions
190
BOARDTOBOARDCONFIGURATION
Board-to-Board Configuration
Mezzanine
PAIRSPERCOLUMN
Pairs per Column
8
OPERATINGVOLTAGEVAC
Operating Voltage
250 VAC
OPERATINGVOLTAGEVDC
Operating Voltage
6 VDC
IMPEDANCEOHM
Impedance
100 Ohm
INSULATIONRESISTANCEMOHM
Insulation Resistance
1000 MOhm
DIELECTRICWITHSTANDINGVOLTAGEMAXVAC
Dielectric Withstanding Voltage Max
750 VAC
DATARATEGBS
Data Rate
16 Gbs
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTSHAPEFORM
Contact Shape & Form
Round
PCBCONTACTTERMINATIONAREAPLATINGMATERIALFINISH
PCB Contact Termination Area Plating Material Finish
Matte
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.76 um [ 30 uin ]
CONTACTTYPE
Contact Type
Pin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1.5 A
CONTACTLAYOUT
Contact Layout
Staggered
TERMINATIONPOSTTAILLENGTHMM
Termination Post & Tail Length
1.45, 2.05 mm
TERMINATIONPOSTTAILLENGTHIN
Termination Post & Tail Length
.057, .08 in
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
MATINGRETENTION
Mating Retention
With
MATINGALIGNMENT
Mating Alignment
With
PCBMOUNTRETENTION
PCB Mount Retention
Without
PCBMOUNTALIGNMENT
PCB Mount Alignment
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CENTERLINEPITCHMM
Centerline Pitch
1.27, 2.28, 3.04, 6.09 mm
CENTERLINEPITCHIN
Centerline Pitch
.05, .09, .12, .24 in
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
LCP (High Temp Thermoplastic)
CONNECTORHEIGHT
Connector Height
7.8 mm [ .30654 in ]
STACKHEIGHT
Stack Height
8 mm [ .315 in ]
PCBTHICKNESSRECOMMENDED
PCB Thickness
.06 mm [ .8 in ] Recommended
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
ASSEMBLYPROCESSFEATURE
Assembly Process Feature
None
CIRCUITAPPLICATION
Circuit Application
Power & Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGQUANTITY
Packaging Quantity
24
PACKAGINGMETHOD
Packaging Method
Package