??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Pneumax
Description
5#25.### - Serial Module
Bill of material
5325.32F
CODE
Ordering code
VERS
Version
DESCR
Description
SPEC
Specifications
CASE
Case
Reinforced technopolymer
PSC
Power supply connection
M12 4P male connector (IEC 60947-5-2)
PSV
Power supply voltage
+24 VDC +/- 10%
NC
Node consumption (without inputs)
mA
PSD
Power supply diagnosis
PNPEO
PNP equivalent outputs
+24 VDC +/- 10%
MCEO
Maximum current for each output
100 mA
MON
Maximum output number
32
MOSA
Max output simultaneously actuated
32
NETC
Network connectors
BR
Baud rate
Kbit/s
ADR
Addresses possible numbers
MNN
Max nodes in net
BMRL
Bus maximum recommended length
MDBN
Maximum distance between 2 nodes
m
BD
Bus diagnosis
CF
Configuration file
Available from our web site: http://www.pneumaxspa.com
IPPG
IP protection grade
IP65 when assembled
TR
Temperature range
From 0 to +50 C °C