??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5-861610-4
Bill of material
5-861610-4
PN
Part Number
5-861610-4
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
5-861610-4
TEINTERNALDESCRIPTION
TE Internal Description
LGH, HIGH VOLTAGE PLUG
CONNECTORPRODUCTTYPE
Connector Product Type
Lead Assembly
CONNECTORSYSTEM
Connector System
Wire-to-Wire
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
NUMBEROFPOSITIONS
Number of Positions
1
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
1
OPERATINGVOLTAGEVDC
Operating Voltage
20000 VDC
POSITIVESTOPFERRULE
Positive Stop Ferrule
Without
REVERSEGENDER
Reverse Gender
Standard
CONTACTTYPE
Contact Type
Socket
MATINGRETENTIONTYPE
Mating Retention Type
Thread
WIRESIZEAWG
Wire Size
22 - 20 AWG
ACCEPTSWIREINSULATIONDIAMETERRANGE
Accepts Wire Insulation Diameter Range
7.67 mm [ .302 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
SHIELDED
Shielded
No
PACKAGINGMETHOD
Packaging Method
Package
PACKAGINGQUANTITY
Packaging Quantity
100