??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Optibelt
Description
5 - Bolt
Bill of material
TSP 38T NB2CH02
BEZ
Designation Sales
PT
Product Type
Front Sprocket
ANR
Part ID
GTIN
Global Trade Item Number
ZAE
Number of Teeth
P
Pitch
14 mm
NAUSF
Mounting Style
5-Bolt, 130 mm BCD
DWNR
Drawing Number
REV
Revision
OD
Outside Diameter Toothing
mm
ODFZ
Outside Diameter Guiding Tooth
mm
BS
Sprocket Width
13 mm
BV
Tooth Face Width
13 mm
BST
Mounting Web Thickness
3 mm
FVML
Flange Offset Centerline
2.35 mm
FVMF
Flange Offset Mounting Surface
0.85 mm
IDM
Inside Diameter
114.5 mm
BCD
Bore Cycle Diameter
130 mm
MATERIAL
Material
High-Tensile Aluminium
OF
Surface Treatment
Hard Anodized
COL
Color
Black
GEWICHT
approx. Weight
kg
QS
Quality Standard
acc. to ISO 254