??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
TE Connectivity
Description
5-PORT UNM 500MBPS SWITCH, 4-PORT POE
Bill of material
1-2320401-1
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
POESUPPORT
PoE Support
Yes
SWITCHMANAGEMENTTYPE
Switch Management Type
Unmanaged
NUMBEROFPOEPORTS
Number of PoE Ports
4
ETHERNETSWITCHCONNECTORTYPE
Ethernet Switch Connector Type
M12 D4-Code
BYPASSFUNCTION
Bypass Function
No
DUALPOWERINPUT
Dual Power Input
Yes
NUMBEROFPORTS
Number of Ports
5
ETHERNETSPEEDMBS
Ethernet Speed
500BASE-TX Mbs
INPUTVOLTAGEVDC
Input Voltage
VDC
POEPOWERBUDGETPERPORTW
PoE Power Budget per Port
30 W
MOUNTINGTYPE
Mounting Type
Wall
ETHERNETSWITCHDIMENSIONSMM
Ethernet Switch Dimensions
125 (W) x 65 (D) x196 (H) mm
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 75 C [ -40 - 167 F ]
IPRATING
IP Rating
IP40
EN50155APPROVED
EN50155 Approved
Yes