??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 110 - 5.1 lifgo guide rail Screwed from below
Bill of material
500 110_5.1 lifgo Fuehrungsschiene von unten verschrauben
CNSORDERNO
Part number
500 110
BEZ
Description
5.1 lifgo guide rail Screwed from below
INFO
Datasheet
Info PDF
A
Length
27 mm
A1
Length
25 mm
B1
Diameter
M10 mm
C1
Length
15 mm
D
Height
31.5 mm
E
Length
62.831853 mm
E1
Length
31.42 mm
E2
Length
94.25 mm
E3
Length
157.08 mm
EN
Length
En = Ze x m x Pi x (n –1/2) mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
ZE
Number of teeth between two
8 each
M
Module
2.5 mm
LX
Moment of inertia
31938 mm^4
LY
Moment of inertia
65956 mm^4
LP
Polar moment of inertia
97895 mm^4
G
Weight
5.25 Kg/m
CNSMASSEXACT
Weight
0.58 kg