??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 127 - 5.3 lifgo gear rack protection standard
Bill of material
500 127 - F = 1_5.3 lifgo linear Zahnstangenschutz standard
CNSORDERNO
Order code
500 127 - F = 1
BEZ
Description
5.3 lifgo linear Zahnstangenschutz standard
INFO
Data Sheet
Info PDF
TYP
Type
LOD
NP
Number of wrinkles
LX
Distance
mm
L
Stroke
25.0 mm
A
Length
27.5 mm
B
Length
2.5 mm
AB
Stroke per fold
25 mm
C
Length
5 mm
D
Length
92 mm
E
Height
66.5 mm
F
Number of wrinkles
According to customer Stück
G
Height
66 mm
H
Length
100 mm
J
Diameter
Ø 4,3 ⋁8,5 x 90° mm
K
Height
23.5 mm
M
Height
71.5 mm
N
Length
112 mm
O
Height
45 mm
P
Diameter
20.5 mm
R
Thread
M4
S
Height
4 mm