??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 160 - 5.5 lean SL double-PFN
Bill of material
500 160_5.5 lean SL doppel-PFN
IDNR
Ident number
500 160_5.5 lean SL doppel-PFN
CNSORDERNO
Part number
500 160
BEZ
Description
5.5 lean SL double-PFN
A
Length
305 mm
B
Height
305 mm
C
Length
200 mm
D
Length
160 mm
E
Height
210 mm
F
Height
158 mm
G
Length
20 mm
H
Centering flange
125K6 deep 5 mm
I
Diameter
200 mm
J
Key DIN 6885 P9
65h7 mm
K
Length
90 mm
L
Length
90 mm
M
Length
80 mm
N
Length
5 mm
O
Key DIN 6885 P9
55H7 mm
R
Diameter
10H7 deep 12 mm
S
Thread
M20 deep 45, 17.5 through
T
Thread
M12 deep 25
U
Lube hole
M10x1 deep 10
V
Length
145 mm
W
Height
60 mm
X
Gear rack protection
M5 deep 10
CNSMASSEXACT
Mass
37.30 kg