??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 194 - 5.1 Coupling unit
Bill of material
500 194 - M = M10 x 1.25_5.1 Kupplungseinheit
CNSORDERNO
Part number
500 194 - M = M10 x 1.25
BEZ
Description
5.1 Coupling unit
INFO
Datenblatt
Info PDF
A
Diameter
50 mm
B
Thread
M12 mm
C
Length
29 mm
D
Coupling unit
mm
E
Width across flats
SW 30 mm
L
Length
45.5 mm
FD
Dynamic tensile force
12 KN
FS
Static tensile force
18 KN
CNSMASSEXACT
Weight
0.58 kg