??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 458 - 5.4 Shaft Adapter Version 1
Bill of material
500 458 - D = Φ 55 x L 80 L1 70_5.4 Wellenadapter Variante 1
CNSORDERNO
Order code
500 458 - D = Φ 55 x L 80 L1 70
BEZ
Description
5.4 Shaft Adapter Version 1
A
Diameter
106 mm
B
Length
70 mm
C
Length
16 mm
D
Diameter
mm
Enter value for D
Diameter
mm
cm
inch
ft
E
Diameter
74 H7 deep 4
F
Diameter
88 mm
G
Diameter
10.5 mm
H
Length
3.5 mm
I
Length
4 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
L1
Length
mm
Enter value for L1
Length
mm
cm
inch
ft
MT
Max. torque
2000 Nm
PW
Profile shaft
KW 54
CNSMASSEXACT
Weight
4.28 kg