??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 489 - 5.3 Wellenadapter Variante 2
Bill of material
500 489 - D = Φ 42 x L 60_5.3 Wellenadapter Variante 2
CNSORDERNO
Part number
500 489 - D = Φ 42 x L 60
BEZ
Description
5.3 Wellenadapter Variante 2
INFO
Datenblatt
Info PDF
A
Diameter
90 mm
B
Length
65 mm
C
Length
16 mm
D
Diameter
mm
Enter value for D
Diameter
mm
cm
inch
ft
E
Diameter
58 H7 deep 4
F
Diameter
72 mm
G
Diameter
10.5 mm
H
Length
3.5 mm
I
Length
4.0 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
MT
Max. torque
954 Nm
PW
Profile shaft
KW 42
CNSMASSEXACT
Weight
3.25 kg