??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 490 - 5.4 Shaft Adapter Version 2
Bill of material
500 490 - D = Φ 55 x L 80_5.4 Wellenadapter Variante 2
CNSORDERNO
Part number
500 490 - D = Φ 55 x L 80
BEZ
Description
5.4 Shaft Adapter Version 2
A
Diameter
106 mm
B
Length
70 mm
C
Length
16 mm
D
Diameter
mm
Enter value for D
Diameter
mm
cm
inch
ft
E
Diameter
74 H7 deep 4
F
Diameter
88 mm
G
Diameter
10.5 mm
H
Length
3.5 mm
I
Length
4.0 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
MT
Max. torque
2000 Nm
PW
Profile shaft
KW 54
CNSMASSEXACT
Weight
5.44 kg