??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Molex
Description
500330
Bill of material
5003300572
PN
Part Number
5003300572
DESC
Description
Mini-B Receptacle, Right-Angle, Surface Mount, 2.50mm Solder Tabs, with Cover Tape, Lead-Free
CIRCUITS
Circuits (Loaded)
5
CURRENT
Current - Maximum per Contact
1.0 A
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Surface Mount