??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Afag
Description
50035831 - Centering bushing
Bill of material
50035831 Centering bushing 5h6x2.5 mm
BNR
Order number
50035831
TYP
Type
5h6x2.5 mm
A
Dimension A
5 mm
B
Dimension B
2.5 mm
C
Dimension C
3.2 mm
CTNH
CTN Huttwil
73182910
CTNA
CTN Amberg
84799070
CTNHA
CTN Hardt
73181900
GEW
Weight
0.001 kg