??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
80/20
Description
5005, 5015, 5025 - Ground & Polished Steel Tube
Bill of material
5005-145
PN
Part No.
MAT
Material
1020 Alloy
FIN
Finish
Ground and Polished (Stock Length Unfinished)
A
Inch
B
0.125 Inch
LS
Length Type Selection
L
Length (0.005 Inch Increment for Custom Length Type)
Inch
W
Weight Per Foot
lbs.
CTL
Cut to Length Part No.