??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
500885 - VERTICAL SUPPORT AIR KNIFE + BLOWER INT 3
Bill of material
500885
CODE
Code
500885
A
Length
475.5 mm
B
Diameter
415.5 mm
C
Length
105.5 mm
D
Length
115 mm
E
Length
90 mm
F
Length
180 mm
G
Length
2.5 mm
H
Length
500 mm
I
Length
45 mm
L
Length
305 mm