??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
500886 - VERTICAL SUPPORT AIR KNIFE INT 2
Bill of material
500886
CODE
Code
500886
A
Length
475.5 mm
B
Diameter
105.5 mm
C
Length
115 mm
D
Length
90 mm
E
Length
164 mm
F
Length
2.5 mm
G
Length
500 mm
H
Length
45 mm
I
Interaxis
160 mm