??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IAI
Description
500x500 - TTA-A2-50-50
Bill of material
TTA-A2-WA-50-50-NP-E-E-PU
CNSORDERNO
Order number
TTA-A2-WA-50-50-NP-E-E-PU
SS
Series
TTA
T
Type
ENTYPE
Encoder type
SX
X Stroke
500 mm
XOR
X option : Reversed-home specification
SY
Y Stroke
500 mm
YOR
Y option : Reversed-home specification
SSLOT
Standard Slot
ES1
Extend slot 1
ES2
Extend slot 2
CL
I / O Cable length
PCS
Power Cable
OS
Option : Switch
OF
Option : Foot
OPT
Option : Y axis height & position
POSX
Position of X slider
mm
Enter value for POSX
Position of X slider
mm
cm
inch
ft
POSY
Position of Y slider
mm
Enter value for POSY
Position of Y slider
mm
cm
inch
ft
SSO
Side Slot Option
SPO
Side Plate Option