??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Molex
Description
50125
Bill of material
501258000
PN
Part Number
DESC
Description
CURRENT
Maximum Current
1.0 A
MATERIAL
Material - Plating Mating
Tin
PMM
Plating min - Mating
0.889 µm
WS
Wire Size
26, 28 AWG